no-flash flat gaskets
no-flash flat gaskets

Turcite® Slydring®

Turcite® Slydring® prevents metal-to-metal contact between piston / rod and bore / gland, absorbing transverse loads. Turcite® material gives good load capacity with low friction and stick-slipfree operation. The Slydring® protects critical sealing lips from contamination and dieseling effects. Cost-effective, it allows designers freedom in hardware material selection. Higher static loads are permissible.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric

Application Range
Reciprocating - active Oscillating - active Rotary - not active Helix - active Static - not active

Technical details

Ø RangeRadial Bearing
Pressure
Temp RangeVelocity
8 – 4200 mm15 MPa-60°C +200°C15 m/s
0.315 in – 165in2,200 psi-75°F +390°F50 ft/s

Catalogs

Slydring® - Wear Ring Metric

Click to open

Slydring® - Wear Ring Metric

(English) PDF 3055KB

Vodicí kroužky Slydring®

(Czech) PDF 650KB

Segments

(Français) PDF 2072KB

Slydring® - Führungsringe

(Deutsch) PDF 2041KB

ウェアリング

(Japanese) PDF 553KB

Pierścienie prowadzące Slydring®

(Polish) PDF 12166KB

Slydring® - Aros de guía

(Español) PDF 2036KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (complete catalog)

(English) PDF 15812KB

液压密封件

(CN Simplified) PDF 17065KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 7121KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us