E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Orkot® Slydring®
Prevents metal to metal contact between piston/rod and bore/gland and absorbs high transverse loads. Orkot® is a resin impregnated fine weave fabric material with added lubricants capable of withstanding high side loads, damping vibrations and embedding foreign particles. Higher static loads are permissible. Special materials available to +250°C (+482°F).
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Application Range
Technical details
| Ø Range | Radial Bearing Pressure | Temp Range | Velocity |
|---|---|---|---|
| 8 - 1500 mm | 120 MPa | -60°C +130°C | 1 m/s |
| 0.315in – 59in | 17,400 psi | -75°F +270°F | 3 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Slydring® - Wear Ring Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top