E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Zurcon® Scraper WNV
Zurcon® Scraper WNV is a double-acting scraper. Its dynamic scraping lip is specially designed with an additional inwards sealing edge to keep the residual oil film in the system. If the volume of this oil film can not be backpumped by the main rod seal, a pressure build-up between main rod seal and scraper will be prevented by lifting the scraper lip to reduce pressure. The static sealing lip and edge ensure against ingress of dirt and fluids.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Technical details
| Ø Range | Temp Range | Velocity |
|---|---|---|
| 16 - 100 mm | -35°C +100°C | 1 m/s |
| 0.625 in – 4 in | -30°F +210°F | 3 ft/s |
Latest news
Catalogs
Scrapers Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top