E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Zurcon® Scraper ASW
Injection molded polyurethane scraper with one scraping lip and inner support bead that gives improved seating in the groove. It has good abrasion and tear resistance.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Application Range
Technical details
| Ø Range | Temp Range | Velocity |
|---|---|---|
| 8 - 125 mm | -35°C +110°C | 1 m/s |
| 0.315 in – 5 in | -30°F +230°F | 3 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Scrapers Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top