no-flash hydraulic scrapers
no-flash hydraulic scrapers

Zurcon® Excluder® 500

Double acting O-Ring energized scraper which prevents the ingress of mud or other contaminants to increase effective seal service life. Secondary sealing capability for use with back pumping performance seals e.g. Turcon® Stepseal® 2K and Zurcon® Rimseal. Cost effectively produced for the same gland dimensions as Turcon® Excluder® 5 in injection molded polyurethane Zurcon® Z05.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeTemp RangeVelocity
12 - 130 mm-30°C +80°C1 m/s
.472" - 5"-30°F +176°F 3 ft/s

Catalogs

Scrapers Metric

Click to open

Scrapers Metric

(English) PDF 2857KB

Stírací kroužky

(Czech) PDF 1012KB

Racleur

(Français) PDF 1331KB

Abstreifer

(Deutsch) PDF 1344KB

スクレーパ

(Japanese) PDF 876KB

Pierścienie zgarniające

(Polish) PDF 2618KB

Rascadores

(Español) PDF 1438KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (metric, complete catalog)

(English) PDF 15812KB

液压密封件

(CN Simplified) PDF 17065KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 7121KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us