E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Scraper WRM
Scraper WRM is a single-acting, heat-molded elastomer scraper. It possesses a comb-profile sealing surface on its outer diameter which guarantees a firm seat in the groove. It is easy to install in closed grooves.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch
Application Range
Technical details
| Ø Range | Temp Range | Velocity |
|---|---|---|
| 12 - 260 mm | -30°C +110°C | 1 m/s |
| 0.472 in – 10.25 in | -20°F +230°F | 3 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Scrapers Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top