no-flash hydraulic scrapers
no-flash hydraulic scrapers

Scraper DA27

The double-acting rubber scraper DA27 is designed for large diameter hydraulic applications. With its "heavy" cross section it is a natural extension of scraper DA17 for diameters over 400 mm / 15.75 in. The DA27 scraper is produced by vulcanizing the required diameter from a 600 mm / 24 in master mold.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeTemp RangeVelocity
400 - 2600 mm-30°C +100°C1 m/s
15.75 in – 102 in-20°F +210°F3 ft/s

Catalogs

Turcon® Excluder® F, G, and Scraper DA27

Click to open

Turcon® Excluder® F, G, and Scraper DA27

(English) PDF 439KB

Stírací kroužky DA 27, Turcon® Excluder® F, Turcon® Excluder® G

(Czech) PDF 439KB

Turcon® Excluder® F, G Abstreifer DA27

(Deutsch) PDF 450KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us