E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Metal Scraper
Metal scraper consists of a thin spring brass scraper lip in tandem with a NBR wiping lip encased in a steel shell. It is capable of removing dried or frozen mud, tar, ice and other contaminants from the rod. Also available in Stainless Steel with an FKM wiper lip.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch
Application Range
Technical details
| Ø Range | Temp Range | Velocity |
|---|---|---|
| 12 - 220 mm | -40°C +120°C | 1 m/s |
| 0.472 in – 8.5 in | -40°F +250°F | 3 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Scrapers Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top