no-flash hydraulic rod seals
no-flash hydraulic rod seals

Zurcon® Wynseal M

A double-acting O-Ring energized rod seal for dynamic applications in a machined version for all diameters up to 2600 mm / 102 in. It can be installed in grooves to ISO 7425 and provides high sealing efficiency in tear and abrasion resistant Zurcon® polyurethane. Also available in Turcon® materials.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangePressure RangeTemp RangeVelocity
3 – 2600 mm50 MPa-45 °C +200 °C10 m/s
0.120 in –
102 in
7,250 psi-50 °F +390 °F33 ft/s

Catalogs

Rod Seals Metric

Click to open

Rod Seals Metric

(English) PDF 4138KB

Těsnění pístnice

(Czech) PDF 1361KB

Joints de Tige

(Français) PDF 2154KB

Stangendichtungen

(Deutsch) PDF 2277KB

ロッドシール

(Japanese) PDF 1251KB

Uszczelnienia Tłoczysk

(Polish) PDF 5073KB

Juntas de vástago

(Español) PDF 2427KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (complete catalog)

(English) PDF 15812KB

液压密封件

(CN Simplified) PDF 17065KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 7121KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

Follow us