no-flash hydraulic rod seals
no-flash hydraulic rod seals

Zurcon® U-Cup RU9

Rod seals are particularly exposed to pressure and friction and a long service life is a specific requirement of piston rods. Zurcon® U-Cup RU9 can offer this with its outstanding wear and extrusion resistance. It is also compatible with virtually all media, has a wide operating temperature range, gives low friction. It has compact installation dimensions and ease of assembly.

To search for available articles, please use the Electronic Catalog.:
E-Catalog metric E-Catalog inch

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangePressure RangeTemp RangeVelocity
6 – 140 mm40 MPa-35°C +110°C0.5 m/s
0.375 in – 8 in5,800 psi-30°F +230°F1.6 ft/s

Catalogs

Zurcon® U-Cup RU9

Click to open

Zurcon® U-Cup RU9

(English) PDF 217KB

Zurcon® U-Cup RU9

(Deutsch) PDF 235KB

ザーコン®Uカップ RU9

(Japanese) PDF 430KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us