E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Zurcon® Rimseal
Zurcon® Rimseal is a single-acting rod seal energized by an elastomer O-Ring and it has a high static and dynamic tightness. The installation spaces are identical to those used for the Turcon® Stepseal® 2K, making the Zurcon® Rimseal an ideal secondary system element. The main application fields are rod seals with redundant sealing systems and double wipers in mobile hydraulics, machine tools, injection molding machines and in general machine construction.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 8 - 2200 mm | 60 MPa (in tandem) | -45°C +110°C | 5 m/s (in tandem) |
| 0.315 in –87in | 8,700 psi (in tandem) | -50°F +230°F | 16 ft/s (in tandem) |
Latest news
Catalogs
Rod Seals Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top