E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Zurcon® Buffer Seal
In heavy duty applications, leak free performance and good service life cannot be assured by a single sealing element; therefore, specially developed ”system seals” are arranged in series, building a ”tandem configuration”. The single-acting Zurcon® Buffer Seal is designed as a heavy duty primary rod seal. The design of the product incorporates a combination of a Zurcon® sealing ring along with a Back-up ring.
E-Catalog metric E-Catalog inch
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| 40 – 140 mm | 40 MPa | -35 °C +110 °C | 1 m/s |
| 2 in – 8 in | 5,800 psi | -30 °F +230 °F | 3.2 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top