no-flash hydraulic rod seals
no-flash hydraulic rod seals

Turcon® VL Seal®

A single-acting L-shaped Turcon® seal with an elastomer energizer for dynamic applications. The design provides low friction, no stickslip effect, high wear resistance and features the Turcon® Stepseal® back pumping effect. Available in Turcon® and Zurcon® materials. Installed in standard O-Ring groove.

Application Range
Reciprocating - active Oscillating - active Rotary - active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
6 - 2600 mm860 MPa-45°C +200°C15 m/s
0.236 in –
102 in
8,700 psi-50°F +390°F50 ft/s

Catalogs

Rod Seals Metric

Click to open

Rod Seals Metric

(English) PDF 4138KB

Těsnění pístnice

(Czech) PDF 1361KB

Joints de Tige

(Français) PDF 2154KB

Stangendichtungen

(Deutsch) PDF 2277KB

ロッドシール

(Japanese) PDF 1251KB

Uszczelnienia Tłoczysk

(Polish) PDF 5073KB

Juntas de vástago

(Español) PDF 2427KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (complete catalog)

(English) PDF 15812KB

液压密封件

(CN Simplified) PDF 17065KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 7121KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us