no-flash hydraulic rod seals
no-flash hydraulic rod seals

Turcon® Variseal® W

Turcon® Variseal® W2 is a single-acting rod seal energized by a special SlantCoil spring. The advantage of the Variseal® W2 lies in its low friction and relatively constant preloading force over a relatively large deformation range. The seal is used wherever friction has to be kept within a narrow tolerance zone, for instance in pressure switches.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangePressure RangeTemp RangeVelocity
3 – 3300 mmS: 40 MPa
D: 20 MPa
-70°C +300°CL: 15 m/s
R/O/H: 1.3 m/s
0.118 in –
130 in
S: 5,800 psi
D: 2,900 psi
-95 °F +570 °FL: 50 ft/s
R/O/H: 4.2 ft/s

Catalogs

Turcon® Variseal®

Click to open

Turcon® Variseal®

(English) PDF 650KB

泛塞密封件

(CN Simplified) PDF 4431KB

ターコン®バリシール®

(Japanese) PDF 963KB

Turcon® Variseal®

(Russian) PDF 3207KB

Rod Seals Metric

Click to open

Rod Seals Metric

(English) PDF 4138KB

Těsnění pístnice

(Czech) PDF 1361KB

Joints de Tige

(Français) PDF 2154KB

Stangendichtungen

(Deutsch) PDF 2277KB

ロッドシール

(Japanese) PDF 1251KB

Uszczelnienia Tłoczysk

(Polish) PDF 5073KB

Juntas de vástago

(Español) PDF 2427KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (complete catalog)

(English) PDF 15812KB

液压密封件

(CN Simplified) PDF 17065KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 7121KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us