E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Stepseal® V
A single-acting O-Ring energized rod seal with hydrostatic pressure relief channel for dynamic applications. Prevents pressure trap between seals under all service conditions. Installed in closed grooves including grooves to ISO 7425, Turcon® Stepseal V offers high sealing efficiency. It also gives, low friction with no stick-slip, minimal break out force and high wear resistance. Stepseal® V is preferably used together with a secondary seal from the range of Turcon® and Zurcon® rod seals, together with a double-acting Excluder® or Scraper.
E-Catalog metric
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| 12 – 2600 mm | 60 MPa | -45°C +200°C | 15 m/s |
| 0.500 in – 102 in | 8,700 psi | -50°F +390°F | 50 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top