E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Double Delta®
The Turcon® Double Delta® is a double-acting sealing element which is energized by an elastomer O-Ring. The Turcon® DoubleDelta® seal can be fitted in existing O-Ring grooves (US standard AS 568 A, MIL-P-5514) and demonstrates good friction properties, stickslip free starting and excellent dry-running. The Turcon® Double Delta® is used in light and medium-duty industrial hydraulics.
E-Catalog metric E-Catalog inch
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| 2 – 1000 mm | 35 MPa | -45 °C +200 °C | 15 m/s |
| 0.080 in – 39 in | 5,000 psi | -50 °F +390 °F | 50 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top