no-flash hydraulic rod seals
no-flash hydraulic rod seals

Turcon® AQ Seal® with Bean Seal

A double-acting O-Ring energized seal developed for sealing between two media such as fluid and gas. It incorporates a limited footprint polyurethane Bean Seal inset into the dynamic sealing face. Installed in grooves to ISO 7425.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangePressure RangeTemp RangeVelocity
18 – 2200 mm50 MPa-45 °C +110 °C2 m/s
0.725 in –
87 in
7,250 psi-50 °F +230 °F6.5 ft/s

Catalogs

Rod Seals Metric

Click to open

Rod Seals Metric

(English) PDF 4138KB

Těsnění pístnice

(Czech) PDF 1361KB

Joints de Tige

(Français) PDF 2154KB

Stangendichtungen

(Deutsch) PDF 2277KB

ロッドシール

(Japanese) PDF 1251KB

Uszczelnienia Tłoczysk

(Polish) PDF 5073KB

Juntas de vástago

(Español) PDF 2427KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (complete catalog)

(English) PDF 15812KB

液压密封件

(CN Simplified) PDF 17065KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 7121KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

Follow us