E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Selemaster SM
Compact rod seal designed for VEEPAC grooves and high pressure applications. The multi-lip elastomer sealing element is supported by a fiber-reinforced back with an integrated Back-up Ring.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 27 – 360 mm | 70 MPa | -40°C +130°C | 0.5 m/s |
| 1.06 in – 14 in | 10,150 psi | -40°F +270°F | 1.6 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Rod Seals Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top