E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Balsele
A single-acting compact seal comprised of an elastomer sealing lip, supported by a fiber-reinforced back with optional integrated plastic Back-up Ring for high pressure applications. Recommended for use in standard hydraulic cylinders, presses and mobile hydraulics.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 10 - 1200 mm | 40 MPa | -30°C +130°C | 0.5 m/s |
| 0.394in – 47in | 5,800 psi | -20°F +270°F | 1.6 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Rod Seals Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top