E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Zurcon® Wynseal M
A double-acting O-Ring energized piston seal for dynamic applications in a machined version. All diameters up to 2,700 mm / 105 in. Installed in grooves to ISO 7425. High sealing efficiency in tear and abrasion resistant Zurcon® polyurethane. Also available in Turcon® materials.
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| 8 – 2700 mm | 50 MPa | -45 °C +200 °C | 10 m/s |
| 0.315 in – 100 in | 7,250 psi | -50 °F +390 °F | 33 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top