no-flash hydraulic piston seals
no-flash hydraulic piston seals

Zurcon® U-Cup

Zurcon® U-Cup is a single-acting polyurethane piston seal that is available in a wide range of sizes. The seal is suitable for assembly into closed grooves and mainly used in light duty cylinder applications in mobile equipment.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
14 – 250 mm40 MPa-35°C +110°C0.5 m/s
0.550in – 10in5,800 psi-30°F +230°F1.6 ft/s

Catalogs

Zurcon® U-Cup RU9

Click to open

Zurcon® U-Cup RU9

(English) PDF 217KB

Zurcon® U-Cup RU9

(Deutsch) PDF 235KB

ザーコン® Uカップ RU9

(Japanese) PDF 430KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us