E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Zurcon® Glyd Ring® P
The double-acting Zurcon® Glyd Ring® P is a combination of a Zurcon® based material slipper seal with a step cut and an energizing rectangular elastomer ring. The high strength of Zurcon® means there can be a two times larger extrusion gap compared with Turcon® materials. The step cut in the ring is necessary for installation in closed grooves and to give flexibility to this very stiff material.
E-Catalog inch
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 45 - 190 mm | 50 MPa | -30°C +110°C | 1 m/s |
| 1.75in – 7.5 in | 7,250 psi | -20°F +230°F | 3 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Piston Seals Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top