E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
VEEPAC
VEEPAC is an assembly of fabric-reinforced, highly wear resistant, chevron sealing rings with a support ring and a pressure energizing ring. VEEPAC seals are designed with preloaded radial lips to provide good sealing results. They are very robust, not sensitive to sealing surface finish and dimensionally adjustable. They are especially suited to applications where there is a risk of damage and contamination.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 40 – 250 mm | 40 MPa | -30°C +200°C | 0.5 m/s |
| 1.5 in – 10 in | 5,800 psi | -20°F +390°F | 1.6 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Piston Seals Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top