E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® VL Seal®
The Turcon® VL Seal® is a single-acting L-shaped Turcon® seal with an elastic energizer for dynamic applications. Its design provides low friction, no stick-slip effect, high wear resistance. It features the Turcon® Stepseal® back pumping effect and is also available in Zurcon®. The seal can be installed in a standard O-Ring groove.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 10 - 2700 mm | 60 MPa | -45°C +200°C | 15 m/s |
| 0.400 in – 105 in | 8,700 psi | -50°F +390°F | 50 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top