E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Stepseal® V
A single-acting O-Ring energized piston seal with hydrostatic pressure relief channel for dynamic applications. It prevents pressure trapping between seals under all service conditions. Installed in closed grooves, including grooves to ISO 7425, Turcon® Stepseal V offers high sealing efficiency. It also has low friction with no stickslip, minimal break out force and high wear resistance. Stepseal® V is preferably used with a Turcon® or Zurcon® piston seals.
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| 15 – 2700 mm | 60 MPa | -45°C +200°C | 15 m/s |
| 0.600 in – 105 in | 8,700 psi | -50°F +390°F | 50 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top