E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Skirted Piston
The Skirted Piston is a continuous Polytetrafluoroethylene (PTFE) sleeve, bonded around the piston and acting as seal and guide. The Skirted Piston has an integrated unidirectional sealing lip to minimize piston length. A special design with two sealing lips is also available. Minimum order quantity: 10,000 pieces. Recommended for fast moving, low friction applications, i.e. shock absorbers or small cylinders without positioning function requirement.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| - | 15 MPa | -40°C +150°C | 4 m/s |
| - | 2175 psi | -40°F +302°F | 13 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top