E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Glyd Ring®
Turcon® Glyd Ring® is a double-acting O-Ring energized piston seal for dynamic applications. Turcon® Glyd Ring® provides low friction with no stick-slip, minimal break out force and high wear resistance. Main application is actuator cylinders. Installed in grooves to ISO 7425.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 8 - 2700 mm | 60 MPa | -45°C +200°C | 15 m/s |
| 0.315 in – 105 in | 8,700 psi | -50°F +390°F | 50 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Piston Seals Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top