no-flash hydraulic piston seals
no-flash hydraulic piston seals

Turcon® Glyd Ring® T

Turcon® Glyd Ring® T provides optimum leakage control and good resistance to extrusion. The seal is a double-acting O-Ring energized piston seal for dynamic applications. Installed in grooves to ISO 7425, it has excellent friction characteristics with no stick-slip, minimal break out force and high wear resistance.



To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
8 - 2700 mm60 MPa-45°C +200°C15 m/s
0.315 in –
105 in
8,700 psi-50°F +390°F50 ft/s

Catalogs

Piston Seals Metric

Click to open

Piston Seals Metric

(English) PDF 3670KB

Těsnění pístu

(Czech) PDF 1424KB

Joints de Piston

(Français) PDF 1898KB

Kolbendichtungen

(Deutsch) PDF 1947KB

ピストンシール

(Japanese) PDF 1423KB

Uszczelnienia Tłoków

(Polish) PDF 25154KB

Juntas de pistón

(Español) PDF 2095KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals ( complete catalog)

(English) PDF 15812KB

液压密封件

(CN Simplified) PDF 17065KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 7121KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us