E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® AQ Seal®
A double-acting O-Ring energized seal developed for sealing between two media such as fluid and gas. It incorporates a limited footprint Quad-Ring® Seal inset into the dynamic sealing face. Installed in grooves to ISO 7425.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 16 - 700 mm | 50 MPa | -45°C +200°C | 2 m/s |
| 0.625 in – 27.5 in | 7,250 psi | -50°F +390°F | 6.5 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Piston Seals Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top