E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Selemaster DSM
A double-acting compact piston seal with an integrated Back-up Ring and guide ring. The multi-lip elastomer seal element is backed on both sides with fiber-reinforced profile rings. Recommended for high pressure applications and where vibration occurs.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 45 - 360 mm | 70 MPa | -40°C +130°C | 0.5 m/s |
| 1.75in –14in | 10,150 psi | -40°F +270°F | 1.6 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Piston Seals Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top