E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
D-A-S Compact Seal®, DBM Compact Seal
Double-acting compact piston seal assemblies consisting of an elastomeric piston seal, two thermoelastomeric Back-up Rings and two thermoplastic wear rings. They are installed in closed grooves including grooves to ISO 6547.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 20 - 250 mm | 35 MPa | -35°C +100°C | 0.5 m/s |
| 0.800in – 10in | 5,075 psi | -30°F +210°F | 1.6 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Piston Seals Metric
Click to openHydraulic Seals Metric
Click to openHydraulic Seals Inch
Click to openPrint Version
To the top