E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Ground Balls
Ground Balls are rubber spheres of high dimensional accuracy. They guarantee sealing without leaks, are resistant to dirt and produce little noise. Ground Balls are used primarily as sealing elements in non-return check valves to seal against hydraulic fluid, water or air.
Application Range
Technical details
| Temp Range |
|---|
| -30°C +200°C |
| -20°F +390°F |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top