E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Elastomer Diaphragms
Diaphragms are available in many forms and designs in a variety of homogeneous or fabric-reinforced elastomers. Technically challenging applications are solved through composite design and material technology. This includes the application of PTFE and other barrier materials for chemically aggressive environments. Plastic or metal-to-rubber bonding can be incorporated to simplify assembly and provide precision control of movement or pressure.
Application Range
Technical details
| Pressure Range (Not reinforced) | Pressure Range (Reinforced) | Temp Range |
|---|---|---|
| up to 0.05 MPa | 10 MPa | -50°C +325°C |
| up to 7 psi | 1,450 psi | -55°F +615°F |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top