no-flash engineered molded parts
no-flash engineered molded parts

Custom-made PTFE Components

A wide range of filled and unfilled engineered PTFE components is made available to all types of industry. They include valve seats, pump diaphragms, chevron packings, nozzles, bellows, guides, bearings and electrical insulators. These are developed in conjunction with Trelleborg Sealing Solutions to the specific requirements of the customer.

Application Range
Reciprocating - active Oscillating - not active Rotary - active Helix - not active Static - not active
Custom-made PTFE Components

Technical details

Temp Range
up to +260°C
up to +500°F

Follow us