no-flash engineered molded parts
no-flash engineered molded parts

Custom-made HiMod® High Modulus Plastics

A wide range of high performance, high modulus thermoplastics are available use as custom-molded components, reinforcing rings and Back-up Rings. Grades can optimize operation on structural, chemical, electrical and high performance bearing applications.

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active
Custom-made HiMod® High Modulus Plastics

Technical details

Temp Range
up to +300°C
up to +570°F

Follow us