E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcite® Bearings
High load bearings made from Turcite® are dimensionally stable, wear resistant and provide excellent performance under dry and boundary lubrication conditions.
Application Range
Technical details
| Ø Range | Radial Bearing Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| 2 – 3000 mm | 15 MPa | -60 °C +200 °C | 15 m/s |
| 0.079 in – 118 in | 2,200 psi | -75 °F +390 °F | 50 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Orkot® Bearings Engineering manual for industrial applications
Click to openMatériaux de Guidage Orkot® Applications Industrielles - Informations techniques
(Français) PDF 828KBPrint Version
To the top