no-flash bearings and bushings
no-flash bearings and bushings

Turcite®-B Slydway®

Turcite®-B Slydway® is a low friction linear bearing strip C for use primarily, on the ways and gibs of machine tools. It provides low friction, stick-slip-free operation, long life and minimum wear. Turcite®-B Slydway® is applied using a two part epoxy resin after cleaning and degreasing the bare metal surface thoroughly. Turcite®-B Slydway® is dimensionally stable, maintenance free and can be operated with or without lubrication.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active
Turcite®-B Slydway®

Technical details

Ø RangeRadial Bearing
Pressure Range
Temp RangeVelocity
-9 MPaup to +260°C1 m/s
-1,300 psiup to +500°F3 ft/s

Catalogs

Orkot® Bearings Engineering manual for industrial applications

Click to open

Orkot® Bearings Engineering manual for industrielle applikasjoner

(English) PDF 800KB

Orkot® 轴承材料工业应用技术手册

(CN Simplified) PDF 1570KB

Matériaux de Guidage Orkot® Applications Industrielles - Informations techniques

(Français) PDF 828KB

Orkot® Gleitlager - Technisches Handbuch für industrielle Anwendungen

(Deutsch) PDF 720KB

Follow us