no-flash bearings and bushings
no-flash bearings and bushings

Orkot®, Turcite® and HiMod® Bearings

High load bearings made from Turcite® and HiMod® engineered thermoplastics or Orkot® synthetic composites. The bearings are dimensionally stable, wear resistant and provide excellent performance under dry and boundary lubrication conditions.

Application Range
Reciprocating - active Oscillating - active Rotary - active Helix - active Static - not active

Technical details

Ø RangeDynamic LoadTemp RangeVelocity
2 - 3000 mm120 N/mm² static, 90 N/mm² dynamic-60°C +250°C6 m/s
.080˝ - 118˝17400 psi static, 13050 psi dynamic-75°F +480°F20 ft/s

Catalogs

Orkot® Bearings Engineering manual for industrial applications

Click to open

Orkot® Bearings Engineering manual for industrielle applikasjoner

(English) PDF 800KB

Orkot® 轴承材料工业应用技术手册

(CN Simplified) PDF 1570KB

Matériaux de Guidage Orkot® Applications Industrielles - Informations techniques

(Français) PDF 828KB

Orkot® Gleitlager - Technisches Handbuch für industrielle Anwendungen

(Deutsch) PDF 720KB

Follow us