no-flash bearings and bushings
no-flash bearings and bushings

Orkot® Marine and Hydro Bearings

Orkot® is a composite consisting of technical fabrics impregnated with thermosetting resins, evenly dispersed solid lubricants and other additives. Orkot® bearings offer significant advantages over traditional metal bearings. All are dimensionally stable, have excellent wear resistance and outstanding low-friction characteristics, giving them unrivalled performance in dry or with boundary lubrication. With virtually no swell in seawater, they are ideal for marine and hydropower applications.

Application Range
Reciprocating - active Oscillating - active Rotary - active Helix - active Static - not active
orkot_marine_and_hydro_bearings

Technical details

Ø RangeRadial Bearing
Pressure Range
Temp RangeVelocity
2 – 3000 mmS: 120 MPa
D: 90 MPa
-60 °C +250 °C6 m/s
0.079 in –
118 in
S: 17,400 psi
D: 13,000 psi
-75 °F +480 °F20 ft/s

Catalogs

Orkot® Bearings Engineering manual for industrial applications

Click to open

Orkot® Bearings Engineering manual for industrielle applikasjoner

(English) PDF 800KB

Orkot® 轴承材料工业应用技术手册

(CN Simplified) PDF 1570KB

Matériaux de Guidage Orkot® Applications Industrielles - Informations techniques

(Français) PDF 828KB

Orkot® Gleitlager - Technisches Handbuch für industrielle Anwendungen

(Deutsch) PDF 720KB

Follow us