no-flash aircraft seals
no-flash aircraft seals

Bushings

High load bushings are available in Turcite® and HiMod® engineered thermoplastics or Orkot® synthetic composites. The bushings are dimensionally stable, wear resistant and provide excellent performance under dry and boundary lubrication conditions.

Application Range
Reciprocating - active Oscillating - not active Rotary - active Helix - active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
8 - 405.75 mm9 - 90 N/mm²-60°C +200°C6 m/s
.315" - 15"9 - 90 N/mm²-76°F +392°F19.6 ft/s

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 26171KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

Follow us