no-flash aircraft seals
no-flash aircraft seals

Wills Rings®

Wills Rings® are metal seals, supplied in two forms, either O or C cross-sections. Controlled-compression type face seals, for static use only, they are designed for use in extreme conditions where the capabilities of polymeric seals are exceeded. Wills Rings® can be supplied in a wide range of metals, which can then be coated or gas-filled to suit their specific application.

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active
null

Technical details

Ø RangeStatic PressureTemp Range
8 - 3000 mm1000 MPa-272°C +850°C
.315" - 118"145037 psi-457.6°F + 1562°F

Catalogs

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

Wills Rings®

Click to open

Wills Rings®

(English) PDF 983KB

Wills Rings®

(Deutsch) PDF 830KB

Follow us