E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Wedgpak® Face Seal
The Turcon® Wedgpak® Face Seal is an adaptation of the traditional Wedgpak®, designed to maximize performance in face seal applications. It utilises a triangular shaped Turcon® delta ring, energized by a uniquely shaped elastomer sealing element, to maximize extrusion protection under abnormal clearance gap conditions. The elastomer provides a preload under low-pressure conditions. This forces the delta ring up against the clearance gap to prevent extrusion of the elastomer, when pressure increases.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range |
|---|---|---|
| 8.03 - 124.33 mm | 80 MPa | -54°C +200°C |
| .316" - 4.8" | 11603 psi | -65.2°F +392°F |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top