no-flash aircraft seals
no-flash aircraft seals

Turcon® Variseal® HF

The Turcon® Variseal® HF is a single acting sealing element optimized for sealing high-pressure fluid and gas. The high spring load of the helical spring ensures effective sealing even in extremely low temperature applications.
These helical spring seals are ideal for slow moving and static applications or in a vacuum sealing applications.
The chemical resistance of the Turcon® material and metallic helical spring gives almost universal compatibility with fluids or chemicals and its wide temperature range allows it to be used under extreme conditions. In addition, the Turcon® Variseal® HF has unlimited shelf life.
Illustrated as a face seal, it is also available both in piston and rod configurations in metric and AS4716 sizes.

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active

Technical details

Ø RangeStatic PressureTemp Range
3 - 2500 mm80 MPa-200°C +260°C
.118" - 98"11603 psi-328°F +500°F

Catalogs

Turcon® Variseal®

Click to open

Turcon® Variseal®

(English) PDF 650KB

泛塞密封件

(CN Simplified) PDF 4431KB

ターコン®バリシール®

(Japanese) PDF 963KB

Turcon® Variseal®

(Russian) PDF 3207KB

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Static Seals

(English) PDF 1732KB

静态密封件

(CN Simplified) PDF 2314KB

Těsnění statická

(Czech) PDF 1310KB

Statische Dichtungen

(Deutsch) PDF 1717KB

Uszczelnienia statyczne

(Polish) PDF 7938KB

Juntas Estáticas

(Español) PDF 1404KB

Follow us