E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Kantseal
Kantseals are square or rectangular sectioned elastomer rings, typically used in static locations or lower pressure dynamic positions, where high sealing efficiency and shape stability are important.Kantseals can be compression molded or machined and additional corner chamfers or radii can be used to alter the seal's frictional behavior.
Available in a full range of elastomer materials compatible with almost any fluid commonly found in aircraft applications.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range |
|---|---|---|
| 9.47 - 405.75 mm | 80 MPa | -54°C +200°C |
| .372" - 15" | 11603 psi | -65.2°F +392°F |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top