no-flash aircraft seals
no-flash aircraft seals

Turcon® Roto Glyd Ring®

The double-acting Turcon® Roto Glyd Ring® is used to seal rods, axles, rotary swivels and steering units with rotary, helical or oscillating movement. The Turcon® Roto Glyd Ring® consists of a seal ring in high grade Turcon® material activated by an O-Ring as an elastic energising element. A large number of sizes are available for both inch and metric housings.

Application Range
Reciprocating - not active Oscillating - active Rotary - active Helix - active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
6 - 2500 mm30 MPa-54°C +200°C2 m/s
.236" - 98"4351 psi-65.2°F +392°F6.5 ft/s

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 581KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

Follow us