no-flash aircraft seals
no-flash aircraft seals

Radial Oil Seal

Radial Oil Seals consist of a single lip bonded to a metal support with a garter spring. There are many different variations of the Radial Oil Seal, both with and without an integral dust excluding lip. These dust lips can be positioned either within the seal width or beyond the seal base. A successful Radial Oil Seal runs with a thin film of fluid under the sealing lip. The film acts as a lubricant and allows a meniscus to form on the other side of the sealing lip. Radial Oil Seals can also include hydrodynamic aids, which create positive sealing by returning any oil leaking back into the system. For pressures above the recommended 0.05 MPa (7.3 psi) a metallic support heel can be used.

Application Range
Reciprocating - not active Oscillating - active Rotary - active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
6 - 500 mm0.05 MPa-54°C +170°C12 m/s
0.236“ - 19.685“7.3 psi-65.2°F +338°F39 ft/s

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 26171KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

Follow us