no-flash aircraft seals
no-flash aircraft seals

Turcon® Stepseal® K

The Turcon® Stepseal® K, comes closest in satisfying the ideal demands of a dynamic seal. That is, no leakage under all dynamic conditions and completely leaktight when the system is static. In use for several decades, this seal remains a technically outstanding design. The single-acting sealing element is made of high-grade Turcon® materials with superior sliding and wear resistance properties.

A full range of sizes are offered to suit all MIL-G-5514F and Trelleborg Sealing Solutions standards using an O-Ring as the energising element.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
9.47 - 405.75 mm41.4 MPa-54°C +200°C15 m/s
.372" - 15"6004 psi-65.2°F +392°F49 ft/s

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 26171KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us