E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Glyd Ring®
The Turcon® Glyd Ring® is a simple and reliable seal consisting of a Turcon® seal cap activated by an O-Ring. A true slipper seal, the Turcon® Glyd Ring® relies on the O-Ring to energize it and provide sealing force, at zero or low pressure. As the pressure increases, the Turcon® Glyd Ring® is energised by hydraulic pressure, forcing it against the sealing surface.
A full range of sizes are offered to suit all MIL-G-5514F and AS4716 rod and bores. Custom designs available on request.
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 1.93 - 405.75 mm | 41.4 MPa | -54°C +200°C | 15 m/s |
| .076" - 15" | 6004 psi | -65.2°F +392°F | 48 ft/s |
Latest news
Catalogs
Aerospace Sealing Systems (complete Aerospace catalog)
Click to openProduct Range Aerospace Sealing Solutions
Click to openPrint Version
To the top