E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Dual Piston Ring
Turcon® Dual Piston Ring is typically energised by a stainless steel wave-shaped spring.The characteristics of the seal are very low friction, long service life and a controlled leakage over the rings. The Turcon® Dual Piston Rings can be supplied with various spring types, dependent upon the application.
A full range of sizes are available, glands corresponding to MIL-G 5514F and AS4716 Bore sizes.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 17.15 - 240.64 mm | 41.4 MPa | -70°C +260°C | 15 m/s |
| .675" - 9" | 6004 psi | -94°F +500°F | 49 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Aerospace Sealing Systems (complete Aerospace catalog)
Click to openProduct Range Aerospace Sealing Solutions
Click to openPrint Version
To the top