no-flash aircraft seals
no-flash aircraft seals

Turcon® Wedgpak®

The Turcon® Wedgpak® consists of a proprietary triangular elastomer sealing element, supported by two Delta shaped Back-up Rings, that prevent the elastomer sealing element from spiralling or rolling under severe working conditions.
The small elastomer contact area of the Wedgpak® design, results in a slipper seal type performance, with low static and dynamic friction. At the same time, the elastomer wipes the surface efficiently, providing excellent leakage control.
The Wedgpak® Back-up Ring provides support and extrusion protection for the elastomer sealing element.
A full range of sizes are offered to suit all MIL-G-5514F and AS4716 grooves. Custom designs available on request.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active
Turcon® Wedgpak® installation

Technical details

Ø RangeStatic PressureTemp RangeVelocity
1.93 - 405.75 mm35 MPa-54°C +200°C3 m/s
.076" - 15"5076 psi-65.2°F +392°F9 ft/s

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 26171KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

CAD Downloads

CAD Service

Only for registered members Login New? Register here

Follow us